Knowledge Search
Download document () of 20
We make what matters work*

FDD2

Eaton Crouse-Hinds series Condulet FD device box, Deep, Feraloy iron alloy, Single-gang, D shape, 3/4"

General specifications

Product Name
Eaton Crouse-Hinds series Condulet FD device box
Catalog Number
FDD2
UPC
782274746364
Product Length/Depth
5.16 in
Product Height
2.75 in
Product Width
2.69 in
Product Weight
2.75 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Depth
Deep
Number of gangs
1
Shape
D
Trade size
3/4"
Material
Feraloy iron alloy

Export product specification