Knowledge Search
Download document () of 20
We make what matters work*

FDX1

Eaton Crouse-Hinds series Condulet FD device box, Deep, Feraloy iron alloy, Single-gang, X shape, 1/2"

General specifications

Product Name
Eaton Crouse-Hinds series Condulet FD device box
Catalog Number
FDX1
UPC
782274401003
Product Weight
3.55 lb
Certifications
UL514A
CSA C22.2 No. 18

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Depth
Deep
Number of gangs
1
Shape
X
Trade size
1/2"
Material
Feraloy iron alloy

Export product specification