Eaton Crouse-Hinds series Condulet FD device box, Deep, Feraloy iron alloy, Single-gang, XC shape, 3/4"
| Product Name |
Eaton Crouse-Hinds series Condulet FD device box
|
| Catalog Number |
FDXC219
|
| UPC |
782274401300
|
| Product Length/Depth |
4.78 in
|
| Product Height |
3.25 in
|
| Product Width |
2.78 in
|
| Product Weight |
2.52 lb
|
| Certifications |
CSA C22.2 No. 18
UL514A |
| Area classification |
Ordinary/Non-Hazardous Locations
|
| Standards type |
NEC/CEC
|
| Depth |
Deep
|
| Number of gangs |
1
|
| Shape |
XC
|
| Trade size |
3/4"
|
| Material |
Feraloy iron alloy
|