Download document () of 20
We make what matters work*

FE28RV/2

Eaton Crouse-Hinds series Pauluhn FE28 marine interior, 60 Hz, Fluorescent, Red acrylic lens, T5, Aluminum, 2-lamp, Single adjustable, 120 Vac, 8W

General specifications

Product Name
Eaton Crouse-Hinds series Pauluhn FE28 marine interior
Catalog Number
FE28RV/2
UPC
662276529724
Product Length/Depth
18.5 in
Product Height
18.75 in
Product Width
4.75 in
Product Weight
3.45 lb

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Lamp type
Fluorescent
Lens material
Acrylic
Light/lens color
Red
Light type
T5
Material
Aluminum
Number of lamps
2-lamp
Wattage
8W
Frequency rating
60 Hz
Type
Single adjustable
Voltage rating
120 Vac

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.