Knowledge Search
Download document () of 20
We make what matters work*

FEA300

Eaton Crouse-Hinds series Liquidator FEA replacement liquidtight ferrule, FMC, Steel, 3"

General specifications

Product Name
Eaton Crouse-Hinds series Liquidator FEA replacement liquidtight ferrule
Catalog Number
FEA300
UPC
784564001559
Product Length/Depth
3.5 in
Product Height
3.5 in
Product Width
1.5 in
Product Weight
0.28 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations

Product specifications

Conduit type
FMC
Material
Steel
Trade size
3 in

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.