Knowledge Search
Download document () of 20
We make what matters work*

FEA50

Eaton Crouse-Hinds series Liquidator FEA replacement liquidtight ferrule, FMC, Steel, 1/2"

General specifications

Product Name
Eaton Crouse-Hinds series Liquidator FEA replacement liquidtight ferrule
Catalog Number
FEA50
UPC
784564001481
Product Length/Depth
1.28 in
Product Height
1.01 in
Product Width
1.01 in
Product Weight
0.02 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations

Product specifications

Conduit type
FMC
Material
Steel
Trade size
1/2 in

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.