Knowledge Search
Download document () of 20
We make what matters work*

FECC100DC

Eaton Crouse-Hinds series FECC combination coupling, EMT (compression) to FMC (screw-in), Zinc die cast, Combination type, 1"-1"

General specifications

Product Name
Eaton Crouse-Hinds series FECC combination coupling
Catalog Number
FECC100DC
UPC
662277028141
Product Length/Depth
3.6 in
Product Height
0.99 in
Product Width
1.4 in
Product Weight
0.46 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Conduit type
EMT
Style
Combination
Combination type
EMT (compression) to FMC (screw-in)
Trade size
1"-1"
Material
Zinc die cast

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.