Download document () of 20
We make what matters work*

FECC2C06T

Eaton Cooper Power series loadbreak elbow crimp connector, One-hole, Pad: Copper, Sleeve: Aluminum, 1/0 AWG, 50 mm² concentric or compressed; 2/0 AWG, 70 mm² compact or solid, Metallic gray and orange, Fused elbow connector, Length: 2.58"

General specifications

Product Name
Eaton Cooper Power series loadbreak elbow crimp connector
Catalog Number
FECC2C06T
UPC
194006083164
Product Length/Depth
0.64 in
Product Height
2.25 in
Product Width
0.64 in
Product Weight
0.122 lb
Certifications
Not Applicable

Product specifications

Type
Fused elbow connector
Number of holes
One-hole
Pad material
Copper
Sleeve material
Aluminum
Material type
Aluminum and copper
Suitable For Al/St-Cables
Aluminum and copper cables
Color
Metallic gray and orange
Application
Fused loadbreak elbow
Connection
Compression
Overall length
2.58"

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Learn more about our products

Tel: +52 33 3770 3670

Email: Ventaspowersystems@Eaton.com