Download document () of 20
We make what matters work*

FECC2C08T

Eaton Cooper Power series loadbreak elbow crimp connector, One-hole, Pad: Copper, Sleeve: Aluminum, 3/0 AWG concentric or compressed; 4/0 AWG, 95 mm² compact or solid, Metallic gray and orange, Fused elbow connector, Length: 2.58"

General specifications

Product Name
Eaton Cooper Power series loadbreak elbow crimp connector
Catalog Number
FECC2C08T
UPC
194006083188
Product Height
2.6 in
Product Weight
0.2 lb
Certifications
Not Applicable

Product specifications

Type
Fused elbow connector
Number of holes
One-hole
Pad material
Copper
Sleeve material
Aluminum
Material type
Aluminum and copper
Suitable For Al/St-Cables
Aluminum and copper cables
Color
Metallic gray and orange
Application
Fused loadbreak elbow
Connection
Compression
Overall length
2.58"

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Learn more about our products

Tel: +52 33 3770 3670

Email: Ventaspowersystems@Eaton.com