Knowledge Search
Download document () of 20
We make what matters work*

FECC75DC

Eaton Crouse-Hinds series FECC combination coupling, EMT (compression) to FMC (screw-in), Zinc die cast, Combination type, 3/4"-3/4"

General specifications

Product Name
Eaton Crouse-Hinds series FECC combination coupling
Catalog Number
FECC75DC
UPC
662277028134
Product Length/Depth
3.34 in
Product Height
0.91 in
Product Width
0.95 in
Product Weight
0.31 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Conduit type
EMT
Style
Combination
Combination type
EMT (compression) to FMC (screw-in)
Trade size
3/4"-3/4"
Material
Zinc die cast

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.