Knowledge Search
Download document () of 20
We make what matters work*

FECS50DC

Eaton Crouse-Hinds series FECS combination coupling, Set screw squeeze, EMT, Zinc die cast, Combination type, 1/2"-1/2"

General specifications

Product Name
Eaton Crouse-Hinds series FECS combination coupling
Catalog Number
FECS50DC
UPC
662277028165
Product Length/Depth
3.33 in
Product Height
0.88 in
Product Width
0.94 in
Product Weight
0.22 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Conduit type
EMT
Style
Combination
Combination type
Set screw squeeze
Trade size
1/2"-1/2"
Material
Zinc die cast

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.