Knowledge Search
Download document () of 20
We make what matters work*

FECS75DC

Eaton Crouse-Hinds series FECS combination coupling, Set screw squeeze, EMT, Zinc die cast, Combination type, 3/4"-3/4"

General specifications

Product Name
Eaton Crouse-Hinds series FECS combination coupling
Catalog Number
FECS75DC
UPC
662277028172
Product Length/Depth
3.34 in
Product Height
0.95 in
Product Width
1.39 in
Product Weight
0.36 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Conduit type
EMT
Style
Combination
Combination type
Set screw squeeze
Trade size
3/4"-3/4"
Material
Zinc die cast

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.