Download document () of 20
We make what matters work*

FEDF10PLN0214SAY

Plug - size 10 - 2 contacts size 14 - Female; FEDF10PLN0214SAY

General specifications

Product Name
Eaton Souriau SWIM series dry mate connectors for shallow water immersion
Catalog Number
FEDF10PLN0214SAY
Product Length/Depth
52.5 mm
Product Height
25.9 mm
Product Width
25.9 mm
Product Weight
0 g

Product specifications

Connector type
Plug
Contact gender
Socket (Female)
Coupling type
Thread
Shell size
10
Number Of Contacts
2

Export product specification

Drawings

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.