Knowledge Search
Download document () of 20
We make what matters work*

FEPC35A-32

Eaton Crouse-Hinds series Pauluhn EP globe and guard, Medium base, 50/60 Hz, Clear tempered glass globe, Cast copper-free alum guard, Compact fluorescent, Copper-free alum, CF max. lamp size, Ceiling mt, Shallow dome reflector, 120 Vac, 32W

General specifications

Product Name
Eaton Crouse-Hinds series Pauluhn EP globe and guard
Catalog Number
FEPC35A-32
UPC
662276394247
Product Length/Depth
16.38 in
Product Height
12.5 in
Product Width
16.38 in
Product Weight
10.2 lb

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class I, Division 2
NEMA Rating
4X
Ingress protection (IP) ratings
IP66

Product specifications

Material
Copper-free aluminum
Mounting Method
Ceiling
Reflector type
Shallow dome
Wattage
32W
Lamp type
Compact fluorescent
Lamp size - max
CF
Base type
Medium
Guard type
With cast guard
Voltage rating
120 Vac
Frequency rating
50/60 Hz
Globe color
Clear
Globe material
Tempered glass
Guard material
Copper-free aluminum

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.