Eaton Bussmann series low voltage british standard fuse, 560A, AC 690 V, DC 400 V, V88/C2, 74 x 210 mm, gL/gG
| Product Name |
Eaton Bussmann series low voltage british standard fuse
|
| Catalog Number |
FF560
|
| UPC |
051712839914
|
| EAN |
5027590019910
|
| Product Length/Depth |
209 mm
|
| Product Height |
74 mm
|
| Product Width |
74 mm
|
| Product Weight |
1053 g
|
| Compliances |
RoHS Compliant
|
| Amperage Rating |
560 A
|
| Voltage rating |
690 V
|
| Voltage type |
AC/DC
|
| Breaking capacity |
80 kA
|
| Class |
Class gG/gL
|
| Application |
general industrial applications
|
| Fuse type |
FF
|
| Fuse size |
BS88/C2
|
| Fitted with: |
Centre bolted tags
|
| Connection |
133/184 mm fixing centre
|