Knowledge Search
Download document () of 20

FG3150

Eaton Series C complete EG molded case circuit breaker, F-frame, FG, Fixed thermal and magnetic trips, Three-pole, 150A, 600 Vac, 18 kAIC at 240 Vac, 14 kAIC at 480 Vac, Line/load, Engine generator, Reverse, 60 Hz, Fixed

General specifications

Product Name
Eaton complete engine generator molded case circuit breaker
Catalog Number
FG3150
UPC
786679269800
Product Length/Depth
7 in
Product Height
5 in
Product Width
5 in
Product Weight
4 lb
Compliances
MIL-DTL-17361
Certifications
UL Listed
IEC Rated
CSA Certified
UL Listed file E7819
IEC 947-2
UL 489
CSA Std. C22.2 No. 5
QPL17361
Catalog Notes
Includes both line and load terminals

Product specifications

Amperage Rating
150 A
Voltage rating
600 Vac
Trip Type
T186
Circuit breaker type
FG
Circuit breaker frame type
Complete breaker
Terminals
Line and load
Frame
F
Frequency rating
60 Hz
Class
Engine generator
Pickup
Fixed
Interrupt rating
18 kAIC at 240 Vac
14 kAIC at 480 Vac
Generator rating
54 kVa/43 kW at 240V, 108 kVA/87 kW at 480V, 135 kVA/108 kW at 600V
Number of poles
Three-pole
Functions
Reverse
Type
Engine generator

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.