Knowledge Search
Download document () of 20
We make what matters work*

FG3200

Eaton Series C complete EG molded case circuit breaker, F-frame, FG, Fixed thermal and magnetic trips, Three-pole, 200A, 600 Vac, 18 kAIC at 240 Vac, 14 kAIC at 480 Vac, Line/load, Engine generator, Reverse, 60 Hz, Fixed

General specifications

Product Name
Eaton complete engine generator molded case circuit breaker
Catalog Number
FG3200
UPC
782114415290
Product Length/Depth
7.7 in
Product Height
4.9 in
Product Width
4.9 in
Product Weight
4.5 lb
Compliances
MIL-DTL-17361
Certifications
IEC Rated
CSA Certified
UL Listed
UL Listed file E7819
IEC 947-2
UL 489
CSA Std. C22.2 No. 5
QPL17361
Catalog Notes
Includes both line and load terminals

Product specifications

Amperage Rating
200 A
Voltage rating
600 Vac
Trip Type
T186
Circuit breaker type
FG
Circuit breaker frame type
Complete breaker
Terminals
Line and load
Frame
F
Frequency rating
60 Hz
Class
Engine generator
Pickup
Fixed
Interrupt rating
18 kAIC at 240 Vac
14 kAIC at 480 Vac
Generator rating
72 kVA/58 kW at 240 Vac, 144 kVA/116 kW at 480 Vac, 181 kVA/144 kW at 600 Vac
Number of poles
Three-pole
Functions
Reverse
Type
Engine generator

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.