Knowledge Search
Download document () of 20
We make what matters work*

FG500

Eaton Bussmann series low voltage british standard fuse, 500A, AC 415 V, 74 x 262 mm, gL/gG

General specifications

Product Name
Eaton Bussmann series low voltage british standard fuse
Catalog Number
FG500
UPC
051712844925
EAN
5027590019958
Product Length/Depth
263 mm
Product Height
74 mm
Product Width
74 mm
Product Weight
1247 g
Compliances
RoHS Compliant

Electrical data

Amperage Rating
500 A
Voltage rating
415 V
Voltage type
AC/DC
Breaking capacity
80 kA
Class
Class gG/gL

Product specifications

Application
general industrial applications
Fuse type
FG
Fitted with:
Centre bolted tags
Connection
167/231 mm fixing centre

Export product specification