Eaton Bussmann series low voltage british standard fuse, 630A, AC 415 V, 74 x 262 mm, gL/gG
| Product Name |
Eaton Bussmann series low voltage british standard fuse
|
| Catalog Number |
FG630
|
| UPC |
051712844949
|
| EAN |
5027590019972
|
| Product Length/Depth |
263 mm
|
| Product Height |
74 mm
|
| Product Width |
74 mm
|
| Product Weight |
1275 g
|
| Compliances |
RoHS Compliant
|
| Amperage Rating |
630 A
|
| Voltage rating |
415 V
|
| Voltage type |
AC/DC
|
| Breaking capacity |
80 kA
|
| Class |
Class gG/gL
|
| Application |
general industrial applications
|
| Fuse type |
FG
|
| Fitted with: |
Centre bolted tags
|
| Connection |
167/231 mm fixing centre
|