Download document () of 20
We make what matters work*

FH40

Eaton A200/B100 heater, Used with Starter Sizes 0,1, and 2, A200/B100 Heater, NEMA, Ambient 8.6-9.4, 10.0-10.8A, Non-Comp 8.0-8.7, 9.8-10.5A, Used with Starter Sizes 0,1, and 2, Type A and B, Thermal and Fast Trip

General specifications

Product Name
Eaton A200/B100 heater
Catalog Number
FH40
UPC
786678670065
Product Length/Depth
2.1 in
Product Height
0.8 in
Product Width
1.3 in
Product Weight
0.03 lb
Certifications
UL Listed
CSA Certified
Catalog Notes
Select heater coils based on full load current(FLA) shown on motor nameplate. Heater coils are rated to protect 40 degree C rise and a service factor of 1.15, Single-Phase requires 2 heaters, Three-Phase Requires 3 heaters

Product specifications

Special features
Used with Starter Sizes 0,1, and 2
Type
A200/B100 Heater
Used with
Used with Starter Sizes 0,1, and 2
Design
NEMA
Full load current range
Ambient 8.6-9.4, 10.0-10.8 A, Non-Comp 8.0-8.7, 9.8-10.5 A
Overload relay
Type A and B
Trip type
Thermal and fast trip

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.