Download document () of 20
We make what matters work*

FH56

Eaton A200/B100 heater, Used with Starter Size 2, A200/B100 Heater, NEMA, Ambient 38.0-415A, Non-Comp 35.3-38.5, 42.0-45.0A, Used with Starter Size 2, Type A and B, Thermal and Fast Trip

General specifications

Product Name
Eaton A200/B100 heater
Catalog Number
FH56
UPC
786678670546
Product Length/Depth
2.1 in
Product Height
0.8 in
Product Width
1.3 in
Product Weight
0.03 lb
Certifications
UL Listed
CSA Certified
Catalog Notes
Select heater coils based on full load current(FLA) shown on motor nameplate. Heater coils are rated to protect 40 degree C rise and a service factor of 1.15, Single-Phase requires 2 heaters, Three-Phase Requires 3 heaters

Product specifications

Special features
Used with Starter Size 2
Type
A200/B100 Heater
Used with
Used with Starter Size 2
Design
NEMA
Full load current range
Ambient 38.0-415 A, Non-Comp 35.3-38.5, 42.0-45.0 A
Overload relay
Type A and B
Trip type
Thermal and fast trip

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.