Download document () of 20
We make what matters work*

FH88

Eaton A200/B100 heater, Used with A200 Starter Sizes 3 and 4, 3PH Only, A200 Heater, NEMA, Ambient 85-92A, Non-Comp 78-84A, Used with A200 Starter Sizes 3 and 4, 3PH Only, Type A and B, Thermal and Fast Trip

General specifications

Product Name
Eaton A200/B100 heater
Catalog Number
FH88
UPC
786678671086
Product Length/Depth
2.1 in
Product Height
0.8 in
Product Width
1.1 in
Product Weight
0.06 lb
Certifications
CSA Certified
UL Listed
Catalog Notes
Select heater coils based on full load current(FLA) shown on motor nameplate. Heater coils are rated to protect 40 degree C rise and a service factor of 1.15, Single-Phase requires 2 heaters, Three-Phase Requires 3 heaters

Product specifications

Special features
Used with A200 Starter Sizes 3 & 4, 3-Phase Only
Type
A200 Heater
Used with
Used with A200 Starter Sizes 3 & 4, 3-Phase Only
Design
NEMA
Full load current range
Ambient 85-92 A, Non-Comp 78-84 A
Overload relay
Type A and B
Trip type
Thermal and fast trip

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.