Knowledge Search
Download document () of 20
We make what matters work*

FHS

Eaton rotary disconnect flange handle,Flange handle for flange-operated switches,Flange handles for flange-operated switches,NEMA 1/3/3R/4/12,Flange handles,NEMA 1/3/3R/4/12,R9

General specifications

Product Name
Eaton rotary disconnect emergency stop front plate
Catalog Number
FHS
UPC
786685409979
Product Length/Depth
9.5 in
Product Height
2 in
Product Width
4 in
Product Weight
2.76 lb
Certifications
Contact Manufacturer
Catalog Notes
Defeatable. Standard handle.

Physical Attributes

Enclosure
NEMA 1, NEMA 3, NEMA 3R, NEMA 4, NEMA 12
Series
R9
Type
Flange handles for flange-operated switches

Performance Ratings

Rating
NEMA 1, NEMA 3, NEMA 3R, NEMA 4, NEMA 12

Miscellaneous

Product Category
Flange handles
Special features
Flange handle for flange-operated switches

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.