Download document () of 20

FIG 69R 3/8X14 RFCRTSTRP PGL

Eaton B-Line series TOLCO retrofit beam clamp retaining strap, Steel, 14" long, Retrofit capable beam clamp retaining strap, Pre-galvanized, .438"

General specifications

Product Name
Eaton B-Line series TOLCO retrofit beam clamp retaining strap
Catalog Number
FIG 69R 3/8X14 RFCRTSTRP PGL
UPC
782051714074
Product Length/Depth
14 in
Product Height
0.375 in
Product Width
1.214 in
Product Weight
0.238 lb
Certifications
UL/CUL listed

Product specifications

Type
Retrofit capable beam clamp retaining strap
Size
14 inch long
Finish
Pre-galvanized
Material
Steel

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.