Download document () of 20

FIG 69 5/8X8 RET STRAP PGL

Eaton B-Line series TOLCO beam clamp retaining strap, Steel, 8" long, Beam clamp retaining strap, Pre-galvanized, .688"

General specifications

Product Name
Eaton B-Line series TOLCO beam clamp retaining strap
Catalog Number
FIG 69 5/8X8 RET STRAP PGL
UPC
782051713947
Product Length/Depth
8 in
Product Height
0.625 in
Product Width
1.25 in
Product Weight
0.2 lb
Certifications
UL/CUL listed

Material type

Finish
Pre-galvanized
Material
Steel

Product dimension

Size
8 inch long

Other product information

Type
Beam clamp retaining strap

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.