Download document () of 20
We make what matters work*

FL11K8

Eaton Cooper Power series Edison fuse link, 8A, Fast-acting, EEI-NEMA, Non-removable buttonhead

General specifications

Product Name
Eaton Cooper Power series Edison fuse link
Catalog Number
FL11K8
UPC
051712125055
Product Length/Depth
0.75 in
Product Height
23 in
Product Width
0.75 in
Product Weight
0.1 lb
Certifications
EEI
NEMA

Product specifications

Amperage Rating
8 A
Quantity
25
Type
Fast-acting, EEI-NEMA
Application
Medium voltage fused cutouts

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.