Download document () of 20
We make what matters work*

FLB-50

Eaton Bussmann series FLB bolt-mount fuse, Color code red, 50 A,32 Vdc,10 kAIC interrup rating

General specifications

Product Name
Eaton Bussmann series FLB bolt-mount fuse
Catalog Number
FLB-50
UPC
051712161206
Product Length/Depth
2.44 in
Product Height
0.88 in
Product Width
0.56 in
Product Weight
0.05 lb
Compliances
Contact factory
RoHS Compliant

Product specifications

Amperage Rating
50 A
Interrupt rating
10 kAIC
Fuse indicator
Non-indicating
Connection
13/16 inch bolt terminal
Mounting method
Bolt
Packaging type
Standard
Quantity
10
Voltage rating
32 Vdc
Type
Fuse link, bolt-mount
Special features
Color code red
Application
Japanese designed vehicles for wiring harness protection

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.