Knowledge Search
Download document () of 20
We make what matters work*

FLB141

Eaton Crouse-Hinds series FLB circuit breaker enclosure, 15A through 50A, Without circuit breaker, Threaded cover construction, Copper-free aluminum, 1-1/4", 480 Vac

General specifications

Product Name
Eaton Crouse-Hinds series FLB circuit breaker enclosure
Catalog Number
FLB141
UPC
782274402406
Product Length/Depth
8.5 in
Product Height
13.38 in
Product Width
9.13 in
Product Weight
20.8 lb

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class I, Division 2
Class II, Division 1
Class II, Division 2
Class III
NEMA Rating
3
4
7
9

Product specifications

Enclosure
Without circuit breaker
Amperage Rating
15 A through 50 A
Voltage rating
480 Vac
Trade size
1-1/4"
Enclosure cover construction
Threaded
Enclosure material
Copper-free aluminum

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.