Knowledge Search
Download document () of 20
We make what matters work*

FLC217EMT2

Eaton Crouse-Hinds series Pauluhn Meridian FLC marine interior, 50/60 Hz, 2 ft, Acrylic lens, T8, Copper-free aluminum, Ceiling mount, 2-lamp, Emergency battery back-up ballast, one lamp, 277V max., test switch, 120-277 Vac, 17W

General specifications

Product Name
Eaton Crouse-Hinds series Pauluhn Meridian FLC marine interior
Catalog Number
FLC217EMT2
UPC
662276395169
Product Length/Depth
24.75 in
Product Height
2.63 in
Product Width
7.25 in
Product Weight
6 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Lamp length
2 ft
Light type
T8
Number of lamps
2-lamp
Wattage
17W
Voltage rating
120-277 Vac
Frequency rating
50/60 Hz
Mounting Method
Ceiling
Material
Copper-free aluminum
Lens material
Acrylic
Special features
Emergency battery back-up ballast, one lamp, 277V max., test switch

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.