Knowledge Search
Download document () of 20
We make what matters work*

FLC232EMT2L

Eaton Crouse-Hinds series Pauluhn Meridian FLC marine interior, 50/60 Hz, 4 ft, Acrylic lens, T8, Copper-free alum, Ceiling mount, 2-lamp, Emergency battery back-up ballast, one lamp, 277V max., test switch, lamp included, 120-277 Vac, 32W

General specifications

Product Name
Eaton Crouse-Hinds series Pauluhn Meridian FLC marine interior
Catalog Number
FLC232EMT2L
UPC
662276458512
Product Length/Depth
48.75 in
Product Height
2.63 in
Product Width
7.25 in
Product Weight
11.6 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Lamp length
4 ft
Light type
T8
Number of lamps
2-lamp
Wattage
32W
Voltage rating
120-277 Vac
Frequency rating
50/60 Hz
Mounting Method
Ceiling
Material
Copper-free aluminum
Lens material
Acrylic
Special features
Emergency battery back-up ballast, one lamp, 277V max., test switch, lamp included

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.