Knowledge Search
Download document () of 20

FLC240

Eaton Crouse-Hinds series Pauluhn Meridian FLC marine interior, 60 Hz, 4 ft, Acrylic lens, T12ES, Copper-free aluminum, Ceiling mount, 2-lamp, 120 Vac, 34W

General specifications

Product Name
Eaton Crouse-Hinds series Pauluhn Meridian FLC marine interior
Catalog Number
FLC240
UPC
662276395299
Product Length/Depth
48.75 in
Product Height
2.63 in
Product Width
7.25 in
Product Weight
10.5 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Lamp length
4 ft
Light type
T12ES
Number of lamps
2-lamp
Wattage
34W
Voltage rating
120 Vac
Frequency rating
60 Hz
Mounting Method
Ceiling
Material
Copper-free aluminum
Lens material
Acrylic

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.