Knowledge Search
Download document () of 20
We make what matters work*

FLC60

Eaton Bussmann series FLC flange handle, Flange Cable, 69 inches length

General specifications

Product Name
Eaton Bussmann series FLC flange handle
Catalog Number
FLC60
UPC
051712401760
Product Length/Depth
2.7 in
Product Height
3.5 in
Product Width
1.86 in
Product Weight
0.2 lb
Compliances
Not Applicable
RoHS Compliant
Certifications
Contact Manufacturer

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.