Knowledge Search
Download document () of 20

FLCM

Eaton Bussmann series FLC flange handle, Flange Cable Mechanism, Used with FLC flange cables

General specifications

Product Name
Eaton Bussmann series FLC flange handle
Catalog Number
FLCM
UPC
051712401777
Product Length/Depth
1.5 in
Product Height
9.5 in
Product Width
3 in
Product Weight
4.4 lb
Compliances
Not Applicable
RoHS Compliant
Certifications
Contact Manufacturer

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.