Download document () of 20
We make what matters work*

FLD-100

Eaton Bussmann series FLD bolt-mount fuse, Color code blue, 100 A,32 Vdc,10 kAIC interrup rating

General specifications

Product Name
Eaton Bussmann series FLD bolt-mount fuse
Catalog Number
FLD-100
UPC
051712596749
Product Length/Depth
1.88 in
Product Height
0.88 in
Product Width
1.63 in
Product Weight
0.05 lb
Compliances
RoHS Compliant
Contact factory
Certifications
RoHS

Product specifications

Amperage Rating
100 A
Interrupt rating
10 kAIC
Fuse indicator
Non-indicating
Connection
9/16 inch bolt terminal
Mounting method
Bolt
Packaging type
Standard
Quantity
10
Voltage rating
32 Vdc
Type
Fuse link, bolt-mount
Special features
Color code blue
Application
Japanese designed vehicles for wiring harness protection

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.