Download document () of 20
We make what matters work*

FLF-40

Eaton Bussmann series FLF female fuse, Color code green, 40 A,32 Vdc,10 kAIC interrup rating

General specifications

Product Name
Eaton Bussmann series FLF female fuse
Catalog Number
FLF-40
UPC
051712161275
Product Length/Depth
1.25 in
Product Height
0.5 in
Product Width
0.88 in
Product Weight
0.05 lb
Compliances
Contact factory
RoHS Compliant

Product specifications

Amperage Rating
40 A
Interrupt rating
10 kAIC
Fuse indicator
Non-indicating
Packaging type
Standard
Quantity
10
Voltage rating
32 Vdc
Type
Fuse link, female termination
Special features
Color code green
Application
Japanese designed vehicles for wiring harness protection

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.