Knowledge Search
Download document () of 20
We make what matters work*

FLH1

Eaton Bussmann series FLH flange handle, Flange Handle, Standard, Used with NEMA 1, 3R, 4, and 12 disconnect switches

General specifications

Product Name
Eaton Bussmann series FLH flange handle
Catalog Number
FLH1
UPC
051712401784
Product Length/Depth
5.6 in
Product Height
4.33 in
Product Width
2.3 in
Product Weight
0.35 lb
Compliances
Not Applicable
RoHS Compliant
Certifications
Contact Manufacturer

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.