Knowledge Search
Download document () of 20

FLT4201F

Eaton POLYLINE Bag Filter Housing, PBF-0101-PO10-020A-NS-V-NNS, No. of Bags 1, Bag Size 01, Polypropylene, 10 Bar, ANSI flange 2"

General specifications

Product Name
Eaton POLYLINE Bag Filter Housing
Catalog Number
FLT4201F
Product Length/Depth
254 mm
Product Height
867 mm
Product Width
467 mm
Product Weight
24 kg
Certifications
ISO 9001

Product specifications

Closure type
Spin-off
Code stamp
None
Filter bag size
01: Dia 7 x 17"L (180 x 430mm)
Number of filter bags
1
Design pressure - max
10 bar
Connection type (inlet/outlet)
ANSI flange
Connection size (inlet/outlet)
2"
Elastomer
Viton
Gauge port option
None
Support stand
None
Basket option
Standard restrainer
Material
Polypropylene
Housing type
Polyline

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.