Knowledge Search
Download document () of 20
We make what matters work*

FLT4202

Eaton POLYLINE Bag Filter Housing, PBF-0102-PO10-020N -NS-V-NNS, No. of Bags 1, Bag Size 02, Polypropylene, 10 Bar, NPT female thread 2"

General specifications

Product Name
Eaton POLYLINE Bag Filter Housing
Catalog Number
FLT4202
Product Length/Depth
254 mm
Product Height
1273 mm
Product Width
467 mm
Product Weight
28.6 kg
Certifications
ISO 9001

Product specifications

Closure type
Spin-off
Code stamp
None
Filter bag size
02: Dia 7 x 32"L (180 x 810mm)
Number of filter bags
1
Design pressure - max
10 bar
Connection type (inlet/outlet)
NPT female thread
Connection size (inlet/outlet)
2"
Material
Polypropylene

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.