Knowledge Search
Download document () of 20
We make what matters work*

FMM-20

Eaton Bussmann series FMM female maxi micro-fuse, Micro FMX fuse, 20A, Blue handle, FMM series

General specifications

Product Name
Eaton Bussmann series FMM female maxi micro-fuse
Catalog Number
FMM-20
UPC
051712405119
Product Length/Depth
0.38 in
Product Height
0.59 in
Product Width
0.24 in
Product Weight
0.01 lb
Compliances
CE Marked
RoHS Compliant
Certifications
Not Applicable

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact information

855-287-7626