Knowledge Search
Download document () of 20

FMM-25

Eaton Bussmann series FMM female maxi micro-fuse, Micro FMX fuse, Color code white, 25 A

General specifications

Product Name
Eaton Bussmann series FMM female maxi micro-fuse
Catalog Number
FMM-25
UPC
051712405126
Product Length/Depth
0.38 in
Product Height
0.59 in
Product Width
0.38 in
Product Weight
0.03 lb
Compliances
RoHS Compliant

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact information

855-287-7626