Knowledge Search
Download document () of 20
We make what matters work*

FMN28

Eaton Crouse-Hinds series Pauluhn FMN marine interior, 60 Hz, Acrylic lens, T5, Aluminum, Wall mount, 2-lamp, Mirror type, 120 Vac, 8W

General specifications

Product Name
Eaton Crouse-Hinds series Pauluhn FMN marine interior
Catalog Number
FMN28
UPC
662276395350
Product Length/Depth
14.38 in
Product Height
3.5 in
Product Width
4.25 in
Product Weight
2.8 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Type
Mirror
Number of lamps
2-lamp
Wattage
8W
Light type
T5
Mounting Method
Wall
Material
Aluminum
Lens material
Acrylic
Voltage rating
120 Vac
Frequency rating
60 Hz

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.