Knowledge Search
Download document () of 20
We make what matters work*

FMS-30

Eaton Automotive Fuse, SLOTTED MICRO FEMALE MAXI TYPE; 30A PINK, Blister packaging

General specifications

Product Name
Eaton Bussmann series FMX female maxi fuse
Catalog Number
FMS-30
UPC
051712746489
Product Length/Depth
1.77 in
Product Height
3.717 in
Product Width
0.518 in
Product Weight
0.013 lb
Compliances
RoHS Compliant

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact information

855-287-7626