Knowledge Search
Download document () of 20
We make what matters work*

FMX-25LP

Eaton Maxi Fuse, Time delay, low profile, 25A, 10 kAICIC interrupt rating

General specifications

Product Name
Eaton Bussmann series FMX female maxi fuse
Catalog Number
FMX-25LP
UPC
051712115179
Product Length/Depth
13.31 in
Product Height
9.63 in
Product Width
1.94 in
Product Weight
0.15 lb
Compliances
Contact factory
RoHS Compliant

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact information

855-287-7626