Knowledge Search
Download document () of 20
We make what matters work*

FMX-50

Eaton Maxi Fuse, Time delay, 50A, 10 kAICIC interrupt rating

General specifications

Product Name
Eaton Bussmann series FMX female maxi fuse
Catalog Number
FMX-50
UPC
051712592802
Product Length/Depth
0.56 in
Product Height
1.063 in
Product Width
0.236 in
Product Weight
0.88 lb
Compliances
Contact factory
RoHS Compliant

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact information

855-287-7626