Download document () of 20
We make what matters work*

FN11B2ASM

Eaton Cooper Power series expulsion capacitor fuse, 50A, 15/25 kV, Single-phase, 40 kA, 15kj No Fl

General specifications

Product Name
Eaton Cooper Power series expulsion capacitor fuse
Catalog Number
FN11B2ASM
UPC
194006123945
Product Length/Depth
1.2 in
Product Height
10.6 in
Product Width
1.2 in
Product Weight
1 lb
Compliances
Not Applicable
Certifications
IEEE Std. C37.41

Product specifications

Amperage Rating
50 A
Maximum voltage
15/25 kV
Phase
Single-phase
Interrupt rating
40 kA
Voltage rating
15/25 kV
Type
Expulsion Fuses

Export product specification

Need product support?

Support from Eaton

Learn more about our products

Tel: +52 33 3770 3670

Email: Ventaspowersystems@Eaton.com