Download document () of 20
We make what matters work*

FN132

Eaton Crouse-Hinds series Pauluhn FN marine interior, 50/60 Hz, Acrylic lens, T8, Aluminum, Wall mount, 1-lamp, Hallway/under counter type, 120-277 Vac, 32W

General specifications

Product Name
Eaton Crouse-Hinds series Pauluhn FN marine interior
Catalog Number
FN132
UPC
662276395497
Product Length/Depth
48.75 in
Product Height
6 in
Product Width
4.25 in
Product Weight
10.7 lb

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Lens material
Acrylic
Light type
T8
Material
Aluminum
Number of lamps
1-lamp
Wattage
32W
Mounting Method
Wall
Frequency rating
50/60 Hz
Type
Hallway/under counter
Voltage rating
120-277 Vac

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.