Download document () of 20
We make what matters work*

FN140

Eaton Crouse-Hinds series Pauluhn FN marine interior, 60 Hz, Acrylic lens, T12ES, Aluminum, Wall mount, 1-lamp, Hallway/under counter type, 120 Vac, 40W

General specifications

Product Name
Eaton Crouse-Hinds series Pauluhn FN marine interior
Catalog Number
FN140
UPC
662276395503
Product Length/Depth
48.75 in
Product Height
6 in
Product Width
4.25 in
Product Weight
11 lb

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Lens material
Acrylic
Light type
T12ES
Material
Aluminum
Number of lamps
1-lamp
Wattage
40W
Mounting Method
Wall
Frequency rating
60 Hz
Type
Hallway/under counter
Voltage rating
120 Vac

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.