Download document () of 20
We make what matters work*

FN217

Eaton Crouse-Hinds series Pauluhn FN marine interior, 50/60 Hz, Acrylic lens, T8, Aluminum, Wall mount, 2-lamp, Berth/mirror type, 120-277 Vac, 17W

General specifications

Product Name
Eaton Crouse-Hinds series Pauluhn FN marine interior
Catalog Number
FN217
UPC
662276395558
Product Length/Depth
24.75 in
Product Height
6 in
Product Width
4.25 in
Product Weight
5.95 lb

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Lens material
Acrylic
Light type
T8
Material
Aluminum
Number of lamps
2-lamp
Wattage
17W
Mounting Method
Wall
Frequency rating
50/60 Hz
Type
Berth/mirror
Voltage rating
120-277 Vac

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.