Knowledge Search
Download document () of 20

FNA-10

Eaton Bussmann series FNA fuse, Time-delay fuse, Inductive load circuits, Electronic circuits, 10 A, Dual, Non-indicating, Ferrule end x ferrule end, 10 kAIC at 125 Vac, Silver-plated pin, Standard, 125 V

General specifications

Product Name
Eaton Bussmann series FNA fuse
Catalog Number
FNA-10
UPC
051712713641
Product Length/Depth
1.5 in
Product Height
0.406 in
Product Width
0.406 in
Product Weight
0.1 lb
Compliances
CE Marked

Electrical rating

Amperage Rating
10 A
Interrupt rating
10 kAIC at 125 Vac
Voltage rating
125 V

Physical details

Material
Silver-plated pin
Number of elements
Dual
Packaging type
Standard

General information

Connection
Ferrule end x ferrule end
Fuse indicator
Non-indicating
Special features
Superior overload and cycling capabilities

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.