Knowledge Search
Download document () of 20
We make what matters work*

FNA-3

Eaton Bussmann series FNA fuse, Time-delay fuse, Inductive load circuits, Electronic circuits, 3 A, Dual, Non-indicating, Ferrule end x ferrule end, 200 kAIC at 250 Vac, 10 kAIC at 125 Vac, Silver-plated pin, Standard, 250 V

General specifications

Product Name
Eaton Bussmann series FNA fuse
Catalog Number
FNA-3
UPC
051712713535
Product Length/Depth
1.5 in
Product Height
0.406 in
Product Width
0.406 in
Product Weight
1.5 lb
Compliances
CE Marked

Electrical rating

Amperage Rating
3 A
Interrupt rating
10 kAIC at 125 Vac
200 kAIC at 250 Vac
Voltage rating
250 V

Physical details

Material
Silver-plated pin
Number of elements
Dual
Packaging type
Standard

General information

Connection
Ferrule end x ferrule end
Fuse indicator
Non-indicating
Special features
Superior overload and cycling capabilities

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.